Design custom conveyor lines in 3D

Designed and ordered in next to no time: The item Engineeringtool now gives users the option to create their own custom conveyor lines. Thanks to the use of predefined assemblies, it takes just a few clicks to put together bespoke...

Leggi tutto

New item conveyor belts ensure ESD-safe handling

item is expanding its product portfolio with ESD-safe conveyor belts. These ensure that electrostatic charges that have built up on components are safely dissipated, thereby potentially preventing serious damage.

Leggi tutto

Better overview, quicker selection – the item Online Shop is now even more user-friendly

Finding the products you need is child’s play with the new item Online Shop. The portfolio has been restructured based on areas of application. By making it possible to narrow down the suitable components, filters simplify the...

Leggi tutto

Send clear signals: Directly display operating states with new LED strip

Brings light into the darkness: The new LED Strip RGB 24V from item enables high-quality signaling solutions and can be easily integrated into profile frames with slot 8. The basic colors can be controlled individually or together....

Leggi tutto

New linear unit with compact dimensions

There is a new variant of a tried-and-tested linear unit – Line 5 Linear Unit KLE from item is now also available in size 40 mm x 40 mm. This compact design opens up new areas of application in automation. Users benefit from all the...

Leggi tutto

A modular solution for AMRs – from standard design to bespoke construction

Autonomous mobile robots (AMRs) play a big part in automating production and intralogistics processes. item also works with AMRs, using them as lean production tools, primarily by combining the robot technology with components from...

Leggi tutto
Katja Regelin
Contatto stampa Katja Regelin item Industrietechnik GmbH
Friedenstraße 107 - 109
D - 42699 Solingen
+49 212 6580 5427 k.regelin@item24.com
Jan Leins
Contatto stampa Jan Leins additiv.
Herzog-Adolf-Straße 3
56410 Montabaur
+49 2602 95099-16 jl@additiv-pr.de

Desideri una consulenza personalizzata?

Richiedi progetto

Ti aiutiamo a progettare le tue idee.
In modo personalizzato e altamente efficiente.

Configura

Esegui la progettazione online quando vuoi, in modo semplice e personalizzato

Catalogo online

Benvenuti nel catalogo online di item. Qui puoi trovare tutte le informazioni sui oltre 3.500 componenti del Sistema MB.

it
Lingua
Paese
Italia
Trova il distributore